ZHCSFR0C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Unregulated input | IN | 4 | 40 | V |
40-V pins | EN, FSEL, WTS | 0 | VIN | V |
Regulated output | OUT | 0 | 5.5 | V |
Power good, watchdog status, reference oscillator | PG, WDO, ROSC | 0 | 5.5 | V |
Low voltage pins | WD, WD_EN, PGADJ, DELAY, WRS | 0 | 5.5 | V |
Output current | 0 | 500 | mA | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Ambient temperature, TA | –40 | 125 | °C |