ZHCSFR0C May 2015 – February 2019 TPS7B68-Q1
PRODUCTION DATA.
On power up and during normal operation, the watchdog initializes under the conditions shown in Table 2.
EDGE | WHAT CAUSES THE WATCHDOG TO INITIALIZE |
---|---|
↑ | Rising edge of PG (power good) while the watchdog is in the enabled state, for example, during soft power up |
↓ | Falling edge of WD_EN while PG is already high, for example, when the microprocessor enables the watchdog after the device is powered up |
↑ | Rising edge of WDO while PG is already high and the watchdog is in the enabled state, for example, right after a closed window is serviced |