4 修订历史记录
Changes from B Revision (September 2017) to C Revision
- Changed 通篇将看门狗精度从 9% 更改成了 10%Go
- Changed 更改了器件信息表 表Go
- Changed test conditions of VOUT parameterGo
- Added second row to VOUT parameter Go
- Changed V(dropout) parameter maximum specifications from 600 mV to 800 mV at 500 mA and changed 260 mV to 325 mV at 200 mAGo
- Added footnote indicating dropout is not tested for the 3.3-V option at 200 mAGo
- Changed first row test conditions of I(LIM) parameter: changed VIN = 5.6 V to 40 V to VIN = 5.6 V and added voltage optionGo
- Added second row to I(LIM) parameter for the 3.3-V optionGo
- Changed t(DEGLITCH) parameter minimum specification from 100 µs to 55 µs Go
- Changed t(DLY_FIX) parameter specifications: deleted minimum specification and changed maximum specification from 550 µs to 900 µs Go
- Changed t(WD_TOL) parameter: changes test conditions, changed minim specification from –9% to –10%, and changed maximum specification from 9% to 10%Go
- Changed Several Typical Periods of Watchdog Window table to reflect change in watchdog duration accuracy from 9% to 10%Go
Changes from A Revision (December 2016) to B Revision
- Changed V(PG_TH) symbol to V(PG_TH) rising and V(PGADJ_TH) symbol to V(PGADJ_TH) falling in Electrical Characteristics tableGo
- Added V(PGADJ_HYST) parameter to Electrical Characteristics table Go
- Changed Adjustable Power-Good Threshold section: updated symbols and changed Equation 1 Go
- Changed parameter symbols in Power Up and Conditions for Activation of Power Good figure and added footnoteGo
- Changed parameter symbols in Window Watchdog Operation figure and added footnoteGo
- Changed parameter symbols in Standard Watchdog Operation figure and added footnoteGo
Changes from * Revision (June 2016) to A Revision
- 已将 TPS7B6850-Q1 的状态从产品预览改为量产数据Go