ZHCSI98E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This device has an integrated undervoltage lockout (UVLO) circuit to shut down the output if the input voltage (VIN) falls below an internally fixed UVLO threshold level (VIN-UVLO); see Figure 18. This ensures that the regulator is not latched into an unknown state during low input voltage conditions. The regulator normally powers up when the input voltage exceeds the VIN(POWERUP) threshold.