ZHCSE51 September 2015 TPS657095
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VCC | C1, D3 | I | Supply Input. Connect a 1uF cap close to the C1 pin. Connect pins C1 and D3 together externally. |
GND | B1 | I | Ground connection (main device ground - connect to ground plane on PCB) |
AVCC | D4 | I | Analog Supply Input. Connect a 1uF cap close to pin. The D4 pin must be connected externally to the D3 and C1 pins. |
AGND | C4 | I | Analog Ground connection (device quiet ground - connect to ground plane on PCB) |
VLDO1 | D1 | O | Output voltage from LDO1 |
VLDO2 | A1 | O | Output voltage from LDO2 |
ISINK | A2 | O | Open drain current sink; connect to the cathode of LED |
GPO | D2 | O | general purpose output |
LED_EN | C2 | I | LED enable pin ( 0 = disabled, 1 = enabled) |
GPIO | B2 | I | General Purpose Input/Output (see GPIO_CTRL Register for details) As an input, it is used to enable LDO2 |
SCL | B3 | I | clock input for the I2C compatible interface |
SDA | C3 | I/O | data input for the I2C compatible interface |
XO | B4 | I | connection for external crystal to clock generator (input of amplifier) |
XI | A4 | I | connection for external crystal to clock generator (output of amplifier) |
CLKOUT | A3 | O | clock output |