ZHCSI17B December 2008 – May 2018 TPS650250
PRODUCTION DATA.
The application curves were taken using the following inductor/output capacitor combinations
CONVERTER | INDUCTOR | OUTPUT CAPACITOR | OUTPUT CAPACITOR VALUE |
---|---|---|---|
DCDC1 | VLCF4020-3R3 | C2012X5R0J226M | 22 μF |
DCDC2 | VLCF4020-2R2 | C2012X5R0J226M | 22 μF |
DCDC3 | LPS3010-222 | C2012X5R0J226M | 22 μF |
FIGURE | |||
---|---|---|---|
Line transient response VDCDC1 | Figure 9 | ||
Line transient response VDCDC2 | Figure 10 | ||
Line transient response VDCDC3 | Figure 11 | ||
Load transient response VDCDC1 | Figure 12 | ||
Load transient response VDCDC2 | Figure 13 | ||
Load transient response VDCDC3 | Figure 14 | ||
Output voltage ripple DCDC2; PFM mode | Figure 15 | ||
Output voltage ripple DCDC2; PWM mode | Figure 16 | ||
Load regulation for Vdd_alive | Figure 17 | ||
Start-up VDCDC1 to VDCDC3 | Figure 18 | ||
Start-up LDO1 and LDO2 | Figure 19 |