ZHCSMN1A December 2015 – January 2021 TPS62097
PRODUCTION DATA
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.5 V to 6 V |
Output voltage 1 | 1.8 V |
Output voltage 2 | 1.2 V |
Output voltage 2 follows output voltage 1 coincidentally. |