ZHCSHW0F December 2008 – May 2019 TPS61500
PRODUCTION DATA.
As mentioned before, the maximum device junction temperature must be restricted to 125°C under normal operating conditions. This restriction limits the power dissipation of the TPS61500. Calculate the maximum allowable dissipation, PD (maximum), and keep the actual dissipation less than or equal to PD (maximum). The maximum-power-dissipation limit is determined using Equation 8:
where
The TPS61500 comes in a thermally enhanced TSSOP package. This package includes a thermal pad that improves the thermal capabilities of the package. The RθJA of the TSSOP package greatly depends on the PCB layout.