ZHCSC57E November 2013 – December 2017 TPS56520 , TPS56720 , TPS56920 , TPS56C20
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
SOFT START | ||||||
Issc | SS charge current | VSS=0.5V , 25 °C | –6.4 | –6 | –5.6 | µA |
IssD | SS discharge current | VSS=0.5V | 0.14 | 0.2 | 0.26 | mA |
SERIAL INTERFACE(1)(2)(3) | ||||||
VIL | LOW level input voltage | 0.6 | V | |||
VIH | HIGH level input voltage | 1.8 | V | |||
Vhys | Hysteresis of Schmitt trigger inputs | 0.11 | V | |||
VOL | LOW level output voltage (Open drain, 3mA sink current) | 0.4 | V | |||
tSP | Pulse width of spikes suppressed by input filter | 32 | ns | |||
fscl | SCL clock frequency | 400 | kHz | |||
tHD;STA | Hold time (repeated) START condition. | 0.6 | us | |||
tLOW | LOW period of SCL clock | 1.3 | us | |||
tHIGH | HIGH period of SCL clock | 0.6 | us | |||
tSU;STA | Set-up time for a repeated START condition | 0.6 | us | |||
tHD;DAT | Data Hold time | 50 | 900 | ns | ||
tSU;DAT | Data set-up time | 100 | ns | |||
tr | Rise time (SDA or SCL) | 20+0.1Cb(4) | 300 | ns | ||
tf | Fall time (SDA or SCL) | 20+0.1Cb(4) | 300 | ns | ||
tSU;STO | Set-up time for STOP condition | 0.6 | us | |||
tBUF | Bus free time between STOP and START condition | 1.3 | us | |||
Cb | Capacitive load for each bus line | 400 | pF |