ZHCSEL5C December 2015 – April 2024 TPS562201 , TPS562208
PRODUCTION DATA
Table 7-1 shows the design parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5 to 17 V |
Output voltage | 1.05 V |
Transient response, 1.5-A load step | ΔVout = ±5% |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 2A |
Operating frequency | 580 kHz |