ZHCSEL5C December 2015 – April 2024 TPS562201 , TPS562208
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
IVIN | Operating – non-switching supply current | VIN current, EN = 5 V, VFB = 0.9 V | TPS562201 | 120 | 200 | µA | |
TPS562208 | 350 | 500 | |||||
IVINSDN | Shutdown supply current | VIN current, EN = 0 V | 8 | 20 | µA | ||
LOGIC THRESHOLD | |||||||
VENH | EN high-level input voltage | 1.6 | V | ||||
VENL | EN low-level input voltage | 0.8 | V | ||||
REN | EN pin resistance to GND | VEN = 1.5 V | 600 | 1500 | 2400 | kΩ | |
IEN | EN pulldown current | VEN = 1.5 V | 1 | µA | |||
VFB VOLTAGE AND DISCHARGE RESISTANCE | |||||||
VFBTH | VFB threshold voltage (1) | VO = 1.05 V, IO = 10 mA, Eco-mode operation | 774 | mV | |||
VFB threshold voltage | VO = 1.05 V, continuous mode operation | 749 | 768 | 787 | mV | ||
IVFB | VFB input current | VFB = 0.8 V | 0 | ±0.1 | µA | ||
MOSFET | |||||||
RDS(on)h | High-side switch resistance | TA = 25°C, VBST – SW = 5 V | 140 | mΩ | |||
RDS(on)l | Low-side switch resistance | TA = 25°C | 84 | mΩ | |||
CURRENT LIMIT | |||||||
Iocl | Current limit | DC current, VOUT = 1.05 V, L1 = 2.2 µH | 2.4 | 3.2 | 4.0 | A | |
THERMAL SHUTDOWN | |||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 160 | °C | |||
Hysteresis | 25 | ||||||
ON-TIME TIMER CONTROL | |||||||
tOFF(MIN) | Minimum off time | VFB = 0.5 V | 220 | 310 | ns | ||
SOFT START | |||||||
tss | Soft-start time | Internal soft-start time | 1.0 | ms | |||
Frequency | |||||||
Fsw | Switching frequency | VIN = 12 V, VO = 1.05 V, FCCM mode | 580 | kHz | |||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | |||||||
VUVP | Output UVP threshold | Hiccup detect (H > L) | 65% | ||||
THICCUP_WAIT | Hiccup wait time | 1.2 | ms | ||||
THICCUP_RE | Hiccup time before restart | 10 | ms | ||||
UVLO | |||||||
UVLO | UVLO threshold | Wake up VIN voltage | 3.8 | 4.3 | V | ||
Shut down VIN voltage | 3.3 | 3.4 | |||||
Hysteresis VIN voltage | 0.4 |