ZHCSEL5C December 2015 – April 2024 TPS562201 , TPS562208
PRODUCTION DATA
The TPS562201 and TPS562208 are designed to operate from input supply voltage in the range of 4.5 V to 17 V. Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum recommended operating duty cycle is 75%. Using that criteria, the minimum recommended input voltage is VO / 0.75.