ZHCSB48B May 2013 – January 2019 TPS55330
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltages on pin VIN(2) | –0.3 | 18 | V | |
Voltage on pin EN(2) | –0.3 | 18 | V | |
Voltage on pins FB, FREQ, and COMP(2) | –0.3 | 3 | V | |
Voltage on pin SS(2) | –0.3 | 5 | V | |
Voltage on pin SYNC(2) | –0.3 | 7 | V | |
Voltage on pin SW(2) | –0.3 | 24 | V | |
Operating junction temperature range | –40 | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |