ZHCSH41A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
8.3 | PGDeglitch | PG deglitch filter time | 45 | 50 | 55 | µs | |
8.4a | PGexttime | PG extension time (rising edge only) | PG_DLY Shorted to VREG | 40 | ms | ||
8.4b | 100 kΩ between PG_DLY and GND | 30 | |||||
8.4c | 10 kΩ between PG_DLY and GND | 4 | ms | ||||
8.4d | PG_DLY grounded | 0.7 | ms |