ZHCSPA4 march 2023 TPS548C26
PRODUCTION DATA
The TPS548C26 device offers precise enable, disable threshold on the EN pin. The power stage switching is held off until EN pin voltage rises above the logic high threshold (typically 1.2 V). The power stage switching is turned off after EN pin voltage drops below the logic low threshold (typically 1 V).
The EN pin has an internal filter to avoid unexpected ON or OFF due to short glitches. The deglitch time is set to 0.2 µs.
The recommended operating condition for EN pin is up to 5.3 V and the absolute maximum rating is 5.5 V. Do not connect the EN pin to PVIN pin directly.
The TPS548C26 device remains disabled state when EN pin floats. The EN pin is internally pulled down to AGND through a 125-kΩ resistor.