ZHCSPA4 march 2023 TPS548C26
PRODUCTION DATA
In general, a smaller inductance increases loop bandwidth leading to better transient response at the expense of higher current and voltage ripple. The inductor must be selected such that the transient performance and ripple requirements are balanced for a particular design. The recommendation is that the inductor ripple current is kept within the range of 20% to 40% of the desired output current. In this example, a 400-nH, 0.8-mΩ inductor is used.