ZHCSPA4 march 2023 TPS548C26
PRODUCTION DATA
This design uses the parameters listed in Design Requirements.
PARAMETER | VALUE |
---|---|
Input voltage | 10.8 V – 13.2 V |
Output Voltage |
3.3 V |
Output current | 35 A |
Switching frequency | 800 kHz |