ZHCSFG8A AUGUST 2013 – September 2016 TPS54418A
PRODUCTION DATA.
These devices are designed to operate from an input voltage supply between 2.95 V and 6 V. This supply must be well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in the Layout Guidelines section.