SLVS932F May   2009  – November 2014 TPS54325

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Thermal Information
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Soft Start and Pre-Biased Soft Start
      2. 8.3.2 Power Good
      3. 8.3.3 Output Discharge Control
      4. 8.3.4 Current Protection
      5. 8.3.5 Overvoltage and Undervoltage Protection
      6. 8.3.6 UVLO Protection
      7. 8.3.7 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Operation
      2. 8.4.2 PWM Frequency and Adaptive On-Time Control
      3. 8.4.3 Operation with VIN < 4.5 V
      4. 8.4.4 Operation With EN Control
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Resistors Selection
        2. 9.2.2.2 Output Filter Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Bootstrap Capacitor Selection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The TPS54325 device is typically used as a step-down converter, which converts a voltage in the range of 4.5 V to 18 V to a lower voltage. WEBENCH software is available to aid in the design and analysis of circuits.

9.2 Typical Application

schem2_lvs932.gifFigure 4. Schematic Diagram for Design Example

9.2.1 Design Requirements

To begin the design process, know the application parameters listed in Table 1:

Table 1. Application Parameters

PARAMETER CONDITIONS MIN TYP MAX UNIT
Input voltage 5 17 V
Output voltage 1.05 V
Operating frequency VI = 12 V, Io = 1 A 700 kHz
Output current 0 3 A
Output ripple voltage VI = 12 V, Iout = 3 A 9 mVpp
Efficiency VI = 12 V, Vout = 3.3 V, Iout = 1.2 A 91%

9.2.2 Detailed Design Procedure

9.2.2.1 Output Voltage Resistors Selection

The output voltage is set with a resistor divider from the output node to the VFB pin. It is recommended to use 1% tolerance or better divider resistors. Start by using Equation 2 and Equation 3 to calculate VOUT.

To improve efficiency at very light loads consider using larger value resistors, too high of resistance will be more susceptible to noise and voltage errors from the VFB input current will be more noticeable.

For output voltage from 0.76 V to 2.5 V:

Equation 2. eq9_lvs932.gif

For output voltage over 2.5 V:

Equation 3. eq10_lvs932.gif

where

  • VOUT_SET = Target VOUT voltage

9.2.2.2 Output Filter Selection

The output filter used with the TPS54325 is an LC circuit. This LC filter has double pole at:

Equation 4. New_eq_1.gif

At low frequencies, the overall loop gain is set by the output set-point resistor divider network and the internal gain of the TPS54325. The low frequency phase is 180 degrees. At the output filter pole frequency, the gain rolls off at a -40 dB per decade rate and the phase drops rapidly. D-CAP2 introduces a high frequency zero that reduces the gain roll off to -20 dB per decade and increases the phase to 90 degrees one decade above the zero frequency. The inductor and capacitor selected for the output filter must be selected so that the double pole of Equation 4 is located below the high frequency zero but close enough that the phase boost provided be the high frequency zero provides adequate phase margin for a stable circuit. To meet this requirement use the values recommended in Table 2.

Table 2. Recommended Component Values

OUTPUT VOLTAGE (V) R1 (kΩ) R2 (kΩ) C4 (pF)(1) L1 (µH) C8 + C9 (µF)
1 6.81 22.1 1.5 22 - 68
1.05 8.25 22.1 1.5 22 - 68
1.2 12.7 22.1 1.5 22 - 68
1.8 30.1 22.1 10 - 22 2.2 22 - 68
2.5 49.9 22.1 10 - 22 2.2 22 - 68
3.3 73.2 22.1 10 - 22 2.2 22 - 68
5 121 22.1 10 - 22 3.3 22 - 68
(1) Optional

For higher output voltages at or above 1.8 V, additional phase boost can be achieved by adding a feed forward capacitor (C4) in parallel with R1.

The inductor peak-to-peak ripple current, peak current and RMS current are calculated using Equation 5, Equation 6 and Equation 7. The inductor saturation current rating must be greater than the calculated peak current and the RMS or heating current rating must be greater than the calculated RMS current.

Use 700 kHz for fSW. Make sure the chosen inductor is rated for the peak current of Equation 6 and the RMS current of Equation 7.

Equation 5. eq3_lvs932.gif
Equation 6. eq4a_lvs932.gif
Equation 7. eq5a_lvs932.gif

For this design example, the calculated peak current is 3.47 A and the calculated RMS current is 3.01 A. The inductor used is a TDK SPM6530-1R5M100 with a peak current rating of 11.5 A and an RMS current rating of 11 A.

The capacitor value and ESR determines the amount of output voltage ripple. The TPS54325 is intended for use with ceramic or other low ESR capacitors. Recommended values range from 22 µF to 68 µF. Use Equation 8 to determine the required RMS current rating for the output capacitor.

Equation 8. eq8a_lvs932.gif

For this design two TDK C3216X5R0J226M 22-µF output capacitors are used. The typical ESR is 2 mΩ each. The calculated RMS current is 0.271 A and each output capacitor is rated for 4 A.

9.2.2.3 Input Capacitor Selection

The TPS54325 requires an input decoupling capacitor, and a bulk capacitor is needed depending on the application. A ceramic capacitor over 10-mF is recommended for the decoupling capacitor. An additional 0.1-µF capacitor from pin 14 to ground is recommended to improve the stability of the over-current limit function. The capacitor voltage rating needs to be greater than the maximum input voltage.

9.2.2.4 Bootstrap Capacitor Selection

A 0.1-μF ceramic capacitor must be connected between the VBST to SW pin for proper operation. Using a ceramic capacitor is recommended.

9.2.3 Application Curves

app_curve_efficiency_vs_ouput_slvs932.gif
Figure 5. Efficiency vs Output Current
VO = 3.3 V, 2.5 V, and 1.8 V
app_curve_line_reg_slvs932.gif
Figure 7. Line Regulation,
1.05-V Output Voltage vs Input Voltage
load_trans_lvu300.gif
Figure 9. Load Transient Response
input_volrip_lvu300.gif
Figure 11. Input Voltage Ripple
app_curve_loadreg_SLVS932.gif
Figure 6. Load Regulation,
1.05-V Output Voltage vs Output Current
a--_curve_switch_freq1_slvs932.gif
Figure 8. Switching Frequency vs Input Voltage
output_volrip_lvu300.gif
A.
Figure 10. Output Voltage Ripple
startup_lvu300.gif
Figure 12. Start Up