ZHCSQS6C November 2007 – January 2024 TPS5420-Q1
PRODUCTION DATA
The following formulas show how to estimate the device power dissipation under continuous conduction mode operations. They should not be used if the device is working at light loads in the discontinuous conduction mode.
Conduction Loss: Pcon = IOUT2 × Rds(on) × VOUT/VIN
Switching Loss: Psw = VIN × IOUT × 0.01
Quiescent Current Loss: Pq = VIN × 0.01
Total Loss: Ptot = Pcon + Psw + Pq
Given TA => Estimated Junction Temperature: TJ = TA + Rth × Ptot
Given TJMAX = 125°C => Estimated Maximum Ambient Temperature: TAMAX = TJMAX – Rth × Ptot