ZHCSCU1 September 2014 TPS53632
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 26 | I | Error amplifier summing node. Resistors between the VREF pin and the COMP pin (RCOMP) and between the COMP pin and the DROOP pin (RDROOP) set the droop gain. |
CSP1 | 17 | I | Positive current sense inputs. Connect to the most positive node of current sense resistor or inductor DCR sense network. Tie CSP3, CSP2 or CSP1 (in that order) to a 3.3-V supply to disable the phase. |
CSP2 | 20 | ||
CSP3 | 21 | ||
CSN1 | 18 | I | Negative current sense inputs. Connect to the most negative node of current sense resistor or inductor DCR sense network. CSN1 has a secondary OVP comparator and includes the soft-stop, pull-down transistor. |
CSN2 | 19 | ||
CSN3 | 22 | ||
DROOP | 25 | O | Error amplifier output. A resistor pair between this pin and the VREF pin and between the COMP pin and this pin sets the droop gain. ADROOP = 1 + RDROOP / RCOMP. |
EN | 8 | I | Enable. 100-ns de-bounce. Regulator enters low-power mode, but retains start-up settings when brought low. |
FREQ-P | 10 | I | A resistor between this pin and GND sets the per-phase switching frequency. Add a resistor to VREF to disable dynamic phase add and drop operation. |
GFB | 23 | I | Voltage sense return. Tie to GND on PCB with a 10-Ω resistor to provide feedback when the microprocessor is not populated. |
GND | 29 | – | Analog circuit reference. Tie this pin to a quiet point on the ground plane. |
IMON | 13 | O | Analog current monitor output. VIMON = ΣVISENSE × (1 + RIMON/ROCP). |
OCP-I | 12 | I/O | Voltage divider to IMON. Resistor ratio sets the IMON gain (see IMON pin). A resistor between this pin and GND (ROCP) selects 1 of 8 OCP levels (per phase, latched at start-up). |
PU | 9 | I | Pull-up to VREF through 10-kΩ resistor. |
PGOOD | 3 | O | Power good output. Open-drain. |
PWM1 | 4 | O | PWM controls for the external driver; 5-V logic level. Controller forces signal to the tri-state level when needed. |
PWM2 | 5 | ||
PWM3 | 6 | ||
NC | 30 | – | No connect. |
32 | |||
RAMP | 11 | I | Voltage divider to VREF. A resistor to GND sets the ramp setting voltage. The RAMP setting can be used to override the factory ramp setting. |
SCL | 31 | I | Serial digital clock line. |
SDA | 1 | I/O | Serial digital I/O line. |
SKIP | 7 | O | When high, the driver enters FCCM mode; otherwise, the driver is in DCM mode. Driving the tri-state level on this pin puts the drivers into a low power sleep mode. |
SLEWA | 15 | I | The voltage sets the 3 LSBs of the I2C address. The resistance to GND selects 1 of 8 slew rates. The start-up slew rate (EN transitions high) is SLEWRATE/2. The ADDRESS and SLEWRATE values are latched at start-up. |
VINTF | 14 | I | Input voltage to interface logic. Voltage level can be between 1.62 V and 3.5 V. |
V5A | 28 | I | 5-V power input for analog circuits; connect through resistor to 5-V plane and bypass to GND with ceramic capacitor with a value of at least 1 µF. |
VIN | 16 | I | 10-kΩ resistor to the VIN pin provides input voltage information to the on-time circuits for both converters. |
VDD | 2 | I | 3.3-V digital power input. Bypass this pin to GND with a capacitor with a value of at least 1 µF. |
VFB | 24 | I | Voltage sense line. Tie directly to VOUT sense point of processor. Tie to VOUT on PCB with a 10-Ω resistor to provide feedback when the microprocessor is not populated. The resistance between VFB and GFB is > 1 MΩ |
VREF | 27 | O | 1.7-V, 500-µA reference. Bypass to GND with a 0.22-µF ceramic capacitor. |
PAD | GND | – | Thermal pad Tie to the ground plane with multiple vias. |