ZHCSCU1 September 2014 TPS53632
PRODUCTION DATA.
This device is designed to operate from a supply voltage at the V5A pin (5-V power input for analog circuits) from 4.5 V to 5.5 V and a supply voltage at the VDD pin (3.3-V digital power input) from 3.1 V to 3.5 V, and a supply voltage at the VINTF pin from 1.7 V to 3.5 V. Use only a well-regulated supply. The VIN pin input must be connected to the conversion input voltage and must not exceed 28 V. Proper bypassing of the V5A and VDD input supplies is critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in the Layout section.