ZHCSH67A December 2017 – March 2019 TPS53119
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VBST | –0.3 | 35 | V | |
VBST(2) | –0.3 | 7 | |||
VDD | –0.3 | 26 | |||
SW | DC | –2 | 28 | ||
Pulse < 20 ns, E = 5 µJ | –7 | ||||
VDRV, EN, TRIP, VFB, RF, MODE | –0.3 | 7 | |||
Output voltage | DRVH | –2 | 35 | V | |
DRVH(2) | –0.3 | 7 | |||
DRVL, VREG | –0.5 | 7 | |||
PGOOD | –0.3 | 7 | |||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –55 | 150 | °C |