ZHCSH67A December 2017 – March 2019 TPS53119
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVDD | VDD supply current | VDD current, TA = 25°C, no load, VEN = 5 V,
VVFB = 0.630 V |
420 | 590 | µA | |
IVDDSDN | VDD shutdown current | VDD current, TA = 25°C, no load, VEN = 0 V | 10 | µA | ||
INTERNAL REFERENCE VOLTAGE | ||||||
VVFB | VFB regulation voltage | VFB voltage, CCM condition(1) | 600 | mV | ||
VVFB | VFB regulation voltage | TA = 25°C | 597 | 600 | 603 | mV |
0°C ≤ TA ≤ 85°C | 595.2 | 600 | 604.8 | |||
–20°C ≤ TA ≤ 85°C | 592 | 600 | 608 | |||
IVFB | VFB input current | VVFB = 0.63 V, TA = 25°C | 0.002 | 0.2 | µA | |
OUTPUT DRIVERS | ||||||
RDRVH | DRVH resistance | Source, IDRVH = –50 mA | 1.5 | 3 | Ω | |
Sink, IDRVH = 50 mA | 0.7 | 1.8 | ||||
RDRVL | DRVL resistance | Source, IDRVL = –50 mA | 1 | 2.2 | Ω | |
Sink, IDRVL = 50 mA | 0.5 | 1.2 | ||||
tDEAD | Dead time | DRVH-off to DRVL-on | 7 | 17 | 30 | ns |
DRVL-off to DRVH-on | 10 | 22 | 35 | |||
LDO OUTPUT | ||||||
VVREG | LDO output voltage | 0 mA ≤ IVREG ≤ 50 mA | 5.76 | 6.2 | 6.67 | V |
IVREG | LDO output current(1) | Maximum current allowed from LDO | 50 | mA | ||
VDO | LDO dropout voltage | VVDD = 4.5 V, IVREG = 50 mA | 364 | mV | ||
BOOT STRAP SWITCH | ||||||
VFBST | Forward voltage | VVREG-VBST, IF = 10 mA, TA = 25°C | 0.1 | 0.2 | V | |
IVBSTLK | VBST leakagecurrent | VVBST = 23 V, VSW = 17 V, TA = 25°C | 0.01 | 1.5 | µA | |
DUTY AND FREQUENCY CONTROL | ||||||
tOFF(min) | Minimum off-time | TA = 25°C | 150 | 260 | 400 | ns |
tON(min) | Minimum ON-time | VIN = 17 V, VOUT = 0.6 V, RRF = 0 Ω to VREG,
TA = 25°C(1) |
35 | ns | ||
SOFT START | ||||||
tSS | Internal soft-start time | 0 V ≤ VOUT ≤ 95%, RMODE = 39 kΩ | 0.7 | ms | ||
0 V ≤ VOUT ≤ 95%, RMODE = 100kΩ | 1.4 | |||||
0 V ≤ VOUT ≤ 95%, RMODE = 200 kΩ | 2.8 | |||||
0 V ≤ VOUT ≤ 95%, RMODE = 470 kΩ | 5.6 | |||||
POWER GOOD | ||||||
VTHPG | PG threshold | PG in from lower | 92.5% | 96% | 98.5% | |
PG in from higher | 108% | 111% | 114% | |||
PG hysteresis | 2.5% | 5% | 7.8% | |||
RPG | PG transistor on-resistance | 15 | 30 | 50 | Ω | |
tPG(del) | PG delay after soft start | 0.8 | 1 | 1.2 | ms | |
LOGIC THRESHOLD AND SETTING CONDITIONS | ||||||
VEN | EN voltage threshold enable | –20°C ≤ TA ≤ 85°C | 1.8 | V | ||
0°C ≤ TA ≤ 85°C | 1.7 | |||||
EN voltage threshold disable | 0.5 | |||||
IEN | EN input current | VEN = 5 V | 1 | µA | ||
fSW | Switching frequency | RRF = 0 Ω to GND, TA = 25°C(2) | 200 | 250 | 300 | kHz |
RRF = 187 kΩ to GND, TA = 25°C(2) | 250 | 300 | 350 | |||
RRF = 619 kΩ to GND, TA = 25°C(2) | 350 | 400 | 450 | |||
RRF = open, TA = 25°C(2) | 450 | 500 | 550 | |||
RRF = 866 kΩ to VREG, TA = 25°C(2) | 580 | 650 | 720 | |||
RRF = 309 kΩ to VREG, TA = 25°C(2) | 670 | 750 | 820 | |||
RRF = 124 kΩ to VREG, TA = 25°C(2) | 770 | 850 | 930 | |||
RRF = 0 Ω to VREG, TA = 25°C(2) | 880 | 970 | 1070 | |||
VO DISCHARGE | ||||||
IDischg | VO discharge current | VEN = 0 V, VSW = 0.5 V | 5 | 13 | mA | |
PROTECTION: CURRENT SENSE | ||||||
ITRIP | TRIP source current | VTRIP = 1 V, TA = 25°C | 9 | 10 | 11 | µA |
TCITRIP | TRIP current temp. coef. | TA = 25°C(1) | 4700 | ppm/°C | ||
VTRIP | Current limit threshold setting range | VTRIP-GND voltage | 0.2 | 3 | V | |
VOCL | Current limit threshold | VTRIP = 3 V | 355 | 375 | 395 | mV |
VTRIP = 1.6 V | 185 | 200 | 215 | |||
VTRIP = 0.2 V | 17 | 25 | 33 | |||
VOCLN | Negative current limit threshold | VTRIP = 3 V | –406 | –375 | –355 | mV |
VTRIP = 1.6 V | –215 | –200 | –185 | |||
VTRIP = 0.2 V | –33 | –25 | –17 | |||
VAZC(adj) | Auto zero cross adjustable range | Positive | 3 | 15 | mV | |
Negative | –15 | –3 | ||||
PROTECTION: UVP AND OVP | ||||||
VOVP | OVP trip threshold voltage | OVP detect | 115% | 120% | 125% | |
tOVP(del) | OVP propagation delay time | VFB delay with 50-mV overdrive | 1 | µs | ||
VUVP | Output UVP trip threshold voltage | UVP detect | 65% | 70% | 75% | |
tUVP(del) | Output UVP propagation delay time | 0.8 | 1 | 1.2 | ms | |
tUVP(en) | Output UVP enable delay time | from EN to UVP workable, RMODE = 39 kΩ | 2 | 2.55 | 3 | ms |
UVLO | ||||||
VUVVREG | VREG UVLO threshold | Wake up | 4 | 4.18 | 4.5 | V |
Hysteresis | 0.25 | |||||
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature(1) | 145 | °C | ||
Hysteresis(1) | 10 |