ZHCSJ77F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | V5IN | 4.5 | 5.5 | V | |
Input voltage | VBST | –0.1 | 33.5 | V | |
VBST | –0.1 | 5.5 | |||
SW | -3 | 28 | |||
SW | –4.5 | 28 | |||
VLDOIN, VDDQSNS, REFIN | –0.1 | 3.5 | |||
VTTSNS | –0.1 | 3.5 | |||
PGND, VTTGND | –0.1 | 0.1 | |||
S3, S5, TRIP, MODE | –0.1 | 5.5 | |||
Output voltage | DRVH | –3 | 33.5 | V | |
DRVH-SW | –0.1 | 5.5 | |||
DRVH (less than 30% of repetitive period) | –4.5 | 33.5 | |||
VTTREF, VREF | –0.1 | 3.5 | |||
VTT | –0.1 | 3.5 | |||
DRVL | –0.1 | 5.5 | |||
PGOOD | –0.1 | 5.5 | |||
TA | Ambient temperature | –40 | 85 | °C |