ZHCSJ77F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
REFERENCE
DESIGNATOR |
QTY | SPECIFICATION | MANUFACTURE | PART NUMBER |
---|---|---|---|---|
C8, C9 | 2 | 10 µF, 25 V | Taiyo Yuden | TMK325BJ106MM |
C10 | 4 | 100 µF, 6.3 V | Murata | GRM32ER60J107ME20L |
L1 | 1 | 0.56 µH, 21 A, 1.56 mΩ | Panasonic | ETQP4LR56WFC |
Q1 | 1 | 30 V, 21 A, 4.5 mΩ | Texas Instruments | CSD17310Q5A |
Q2 | 1 | 30 V, 32 A, 2 mΩ | Texas Instruments | CSD17303Q5 |