ZHCSJ77F December 2010 – December 2018 TPS51916
PRODUCTION DATA.
The device is designed to operate from an input voltage supply between 3 V and 28 V. There are input voltage and switch node voltage limitations from the MOSFET. A separate 5-V power supply is required for the internal circuits and MOSFET gate drivers of the device.