ZHCSDN8 March 2015 TPS51275B-1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage(2) | VBST1, VBST2 | –0.3 | 32 | V |
VBST1, VBST2(3) | –0.3 | 6 | ||
SW1, SW2 | –6.0 | 26 | ||
VIN | –0.3 | 26 | ||
EN1, EN2 | –0.3 | 6 | ||
VFB1, VFB2 | –0.3 | 3.6 | ||
VO1 | –0.3 | 6 | ||
Output voltage(2) | DRVH1, DRVH2 | –6.0 | 32 | V |
DRVH1, DRVH2(3) | –0.3 | 6 | ||
DRVH1, DRVH2(3) (pulse width < 20 ns) | –2.5 | 6 | ||
DRVL1, DRVL2 | –0.3 | 6 | ||
DRVL1, DRVL2 (pulse width < 20 ns) | –2.5 | 6 | ||
PGOOD, VCLK, VREG5 | –0.3 | 6 | ||
VREG3, CS1, CS2 | –0.3 | 3.6 | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VIN | 5 | 24 | V |
Input voltage(1) | VBST1, VBST2 | –0.1 | 30 | V |
VBST1, VBST2(2) | –0.1 | 5.5 | ||
SW1, SW2 | –5.5 | 24 | ||
EN1, EN2 | –0.1 | 5.5 | ||
VFB1, VFB2 | –0.1 | 3.5 | ||
VO1 | –0.1 | 5.5 | ||
Output voltage(1) | DRVH1, DRVH2 | –5.5 | 30 | V |
DRVH1, DRVH2(2) | –0.1 | 5.5 | ||
DRVL1, DRVL2 | –0.1 | 5.5 | ||
PGOOD, VCLK, VREG5 | –0.1 | 5.5 | ||
VREG3, CS1, CS2 | –0.1 | 3.5 | ||
Operating free-air temperature, TA | –40 | 85 | °C |
THERMAL METRIC(1) | RUK (WQFN) | UNIT | |
---|---|---|---|
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 94.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 58.1 | |
RθJB | Junction-to-board thermal resistance | 64.3 | |
ψJT | Junction-to-top characterization parameter | 31.8 | |
ψJB | Junction-to-board characterization parameter | 58.0 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.9 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
IVIN1 | VIN supply current-1 | TA = 25°C, No load, VVO1 = 0 V | 860 | μA | ||||
IVIN2 | VIN supply current-2 | TA = 25°C, No load | 30 | μA | ||||
IVO1 | VO1 supply current | TA = 25°C, No load, VVFB1 = VVFB2 = 2.05 V | 900 | μA | ||||
IVIN(STBY) | VIN stand-by current | TA = 25°C, No load, VVO1 = 0 V, VEN1= VEN2 = 0 V | 180 | μA | ||||
INTERNAL REFERENCE | ||||||||
VFBx | VFB regulation voltage | TA = 25°C | 1.99 | 2 | 2.01 | V | ||
1.98 | 2 | 2.02 | ||||||
VREG5 OUTPUT | ||||||||
VVREG5 | VREG5 output voltage | TA = 25°C, No load, VVO1 = 0 V | 4.9 | 5 | 5.1 | V | ||
VVIN > 7 V , VVO1 = 0 V, IVREG5 < 100 mA | 4.85 | 5 | 5.1 | |||||
VVIN > 5.5 V , VVO1 = 0 V, IVREG5 < 35 mA | 4.85 | 5 | 5.1 | |||||
VVIN > 5 V, VVO1 = 0 V, IVREG5 < 20 mA | 4.50 | 4.75 | 5.1 | |||||
IVREG5 | VREG5 current limit | VVO1 = 0 V, VVREG5 = 4.5 V, VVIN = 7 V | 100 | 150 | mA | |||
RV5SW | 5-V switch resistance | TA = 25°C, VVO1 = 5 V, IVREG5 = 50 mA | 1.8 | Ω | ||||
VREG3 OUTPUT | ||||||||
VVREG3 | VREG3 output voltage | No load, VVO1= 0 V, TA = 25°C | 3.267 | 3.3 | 3.333 | V | ||
VVIN > 7 V , VVO1= 0 V, IVREG3< 100 mA | 3.217 | 3.3 | 3.383 | |||||
5.5 V < VVIN , VVO1= 0 V, IVREG3< 35 mA | 3.234 | 3.3 | 3.366 | |||||
0°C ≤ TA ≤ 85°C, VVIN > 5.5 V, VVO1 = 0 V, IVREG3< 35 mA |
3.267 | 3.3 | 3.333 | |||||
0°C ≤ TA ≤ 85°C, VVIN > 5.5 V, VVO1 = 5 V, IVREG3 < 35 mA |
3.267 | 3.3 | 3.333 | |||||
VVIN > 5 V, VVO1 = 0 V, IVREG3< 35 mA | 3.217 | 3.3 | 3.366 | |||||
IVREG3 | VREG3 current limit | VVO1 = 0 V, VVREG3 = 3.0 V, VVIN= 7 V | 100 | 150 | mA | |||
MOSFET DRIVERS | ||||||||
RDRVH | DRVH resistance | Source, (VVBST – VDRVH) = 0.25 V, (VVBST – VSW) = 5 V | 3 | Ω | ||||
Sink, (VDRVH – VSW) = 0.25 V, (VVBST – VSW) = 5 V | 1.9 | |||||||
RDRVL | DRVL resistance | Source, (VVREG5 – VDRVL) = 0.25 V, VVREG5 = 5 V | 3 | Ω | ||||
Sink, VDRVL = 0.25 V, VVREG5= 5 V | 0.9 | |||||||
INTERNAL BOOT STRAP SWITCH | ||||||||
RVBST (ON) | Boost switch on-resistance | TA = 25°C, IVBST = 10 mA | 13 | Ω | ||||
IVBSTLK | VBST leakage current | TA = 25°C | 1 | µA | ||||
CLOCK OUTPUT | ||||||||
RVCLK (PU) | VCLK on-resistance (pullup) | TA = 25°C | 10 | Ω | ||||
RVCLK (PD) | VCLK on-resistance (pulldown) | TA = 25°C | 10 | Ω | ||||
OUTPUT DISCHARGE | ||||||||
RDIS1 | CH1 discharge resistance | TA = 25°C, VVO1 = 0.5 V VEN1 = VEN2 = 0 V |
35 | Ω | ||||
RDIS2 | CH2 discharge resistance | TA = 25°C, VSW2 = 0.5 V, VEN1 = VEN2 = 0 V | 70 | Ω | ||||
POWER GOOD | ||||||||
VPGTH | PG threshold | Lower (rising edge of PG-in) | 92.5% | 95.0% | 97.5% | |||
Hysteresis | 5% | |||||||
Upper (rising edge of PG-out) | 107.5% | 110.0% | 112.5% | |||||
Hysteresis | 5% | |||||||
IPGMAX | PG sink current | VPGOOD = 0.5 V | 6.5 | mA | ||||
IPGLK | PG leakage current | VPGOOD = 5.5 V | 1 | µA | ||||
CURRENT SENSING | ||||||||
ICS | CS source current | TA = 25°C, VCS= 0.4 V | 9 | 10 | 11 | μA | ||
TCCS | CS current temperature coefficient(1) | On the basis of 25°C | 4500 | ppm/°C | ||||
VCS | CS current-limit setting range | 0.2 | 2 | V | ||||
VZC | Zero cross detection offset | TA = 25°C | –1 | 1 | 3 | mV | ||
LOGIC THRESHOLD | ||||||||
VENX(ON) | EN threshold high-level | SMPS on level | 1.6 | V | ||||
VENX(OFF) | EN threshold low-level | SMPS off level | 0.3 | V | ||||
IEN | EN input current | VENx= 3.3 V | –1 | 1 | µA | |||
OUTPUT OVERVOLTAGE PROTECTION | ||||||||
VOVP | OVP trip threshold | 112.5% | 115.0% | 117.5% | ||||
OUTPUT UNDERVOLTAGE PROTECTION | ||||||||
VUVP | UVP trip threshold | 55% | 60% | 65% | ||||
UVLO | ||||||||
VUVL0VIN | VIN UVLO threshold | Wake up | 4.58 | V | ||||
Hysteresis | 0.5 | |||||||
VUVLO5 | VREG5 UVLO threshold | Wake up | 4.38 | 4.5 | V | |||
Hysteresis | 0.4 | |||||||
VUVLO3 | VREG3 UVLO threshold | Wake up | 3.15 | V | ||||
Hysteresis | 0.15 | |||||||
OVERTEMPERATURE PROTECTION | ||||||||
TOTP | OTP threshold(1) | Shutdown temperature | 155 | °C | ||||
Hysteresis | 10 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DUTY CYCLE AND FREQUENCY CONTROL | ||||||
fsw1 | CH1 frequency(1) | TA = 25°C, VVIN= 20 V | 240 | 300 | 360 | kHz |
fSW2 | CH2 frequency(1) | TA = 25°C, VVIN= 20 V | 280 | 355 | 430 | kHz |
tOFF(MIN) | Minimum off-time | TA = 25°C | 200 | 300 | 500 | ns |
MOSFET DRIVERS | ||||||
tD | Dead time | DRVH-off to DRVL-on | 12 | ns | ||
DRVL-off to DRVH-on | 20 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLOCK OUTPUT | ||||||
fCLK | Clock frequency | TA = 25°C | 260 | kHz | ||
SOFT-START OPERATION | ||||||
tSS | Soft-start time | From ENx = HI and VVREG5 > VUVLO5 to VOUT = 95% | 3.25 | ms | ||
tSSRAMP | Soft-start time (ramp-up) | VOUT= 0% to VOUT = 95%, VVREG5 = 5 V | 3.12 | ms | ||
POWER GOOD | ||||||
tPGDEL | PG delay | From PG lower threshold (95% = typical) to PG flag high | 1.38 | ms | ||
OUTPUT OVERVOLTAGE PROTECTION | ||||||
tOVPDLY | OVP propagation delay | TA = 25°C | 0.5 | µs | ||
OUTPUT UNDERVOLTAGE PROTECTION | ||||||
tUVPDLY | UVP propagation delay | 250 | µs | |||
tUVPENDLY | UVP enable delay | From ENx = HI and VVREG5 > VUVLO5 to UV latch off | 4.3 | ms |
Out-of-Audio mode | VVOUT1 = 5 V |
Out-of-Audio mode | VVOUT2 = 3.3 V |
Out-of-Audio mode | VVOUT1 = 5 V |
VOUT1 = 5 V | IOUT1 = 6 A |
Out-of-Audio mode | VVOUT1 = 5 V |
Out-of-Audio mode | VVOUT2 = 3.3 V |
Out-of-Audio mode | VVOUT2 = 3.3 V |
VOUT2 = 3.3 V | IOUT2 = 6 A |