ZHCSQN0 December 2023 TPS4800-Q1
ADVANCE INFORMATION
The TPS48000-Q1 devices features integrated reverse polarity protection to protect the device from failing during input and output reverse polarity faults. Reverse polarity faults can occur during jump start, installation and maintenance of the end equipment’s.
The device is tolerant to reverse polarity voltages down to -65 V both on input and output.
On the output side, the device can see transient negative voltages during regular operation due to output cable harness inductance kickbacks when the switches are turned OFF. In such systems, the output negative voltage level is limited by the output side TVS or a diode.