ZHCSQN0 December 2023 TPS4800-Q1
ADVANCE INFORMATION
PARAMETER | VALUE |
---|---|
Input Voltage Range, VIN | 16 to 60 V |
Undervoltage lockout set point, VINUVLO | 16 V |
Overvoltage set point, VINOVP | 60 V |
Maximum load current, IOUT | 20 A |
Short-circuit protection threshold, ISC | 60 A |
Fault timer period, tSC | 50 μs |
Fault response | Auto-Retry |
Current sensing | MOSFET VDS |