ZHCSK23A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
VSENSE ramp from 0 V to 1.4V, VDD = 3.3 V, VCT = 0 V
VRESET = VDD = 3.3 V |
VDD ramp up from 0 V to 3.3 V , VSENSE = 1.2 V, CT = 0 V
VRESET = VDD = 3.3 V |
VCT biased at least to 1.15 V , VSENSE = 1.2 V
VRESET = VDD = 3.3 V |