ZHCSK23A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.7 | 5.5 | V | |
VSENSE | Input pin voltage | 0 | 5.5 | V | |
VCT | CT pin voltage (1)(3) | VDD | V | ||
VRESET | Output pin voltage | 0 | 5.5 | V | |
VMR | MR pin Voltage (2) | 0 | 5.5 | V | |
IRESET | Output pin current | 0.3 | 10 | mA | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |