ZHCSK23A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
To use the factory-programmed timing options, the CT pin must either be left unconnected or pulled up to VDD through a 10 kΩ pull-up resistor. Using these options enables a high-precision reset delay timing, as shown in Table 3.
VARIANT | RESET DELAY TIME (tD) | VALUE | ||
---|---|---|---|---|
CT = Capacitor to GND | CT = Floating | CT = 10 kΩ to VDD | ||
TPS3870J | Programmable tD | 10 | 200 | ms |
TPS3870K | Programmable tD | 1 | 20 | ms |
TPS3870L | Programmable tD | 5 | 100 | ms |
TPS3870M | N/A | 50 | 50 | µs |