ZHCSE85A October 2015 – February 2024 TPS3710
PRODUCTION DATA
For this design example, use the values summarized in Table 7-1 as the input parameters.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 12V nominal rail with maximum falling threshold of 10% | VMON(UV)= 10.99V (8.33%) |