ZHCSTJ5A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
Figure 8-8 shows the thermal shutdown behavior when LATCH pin is high. As shown, the switch clamps the current until it hits thermal shutdown, and then the device will remain latched off until the EN or LATCH pin toggles. Although the device is configured in latched condition, there is an internal tRETRY period. ST pin will remain low and output will remain OFF even when EN or LATCH toggled within the tRETRY period.
Figure 8-9 shows the behavior with LATCH pin low (auto-retry mode). hence, the switch will retry after the fault is cleared and tRETRY has expired.