ZHCSTJ5A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
The TPS274C65CP integrates an adjustable current limit feature. With external resistor at ILIMCFG pin, the current limit of the device can be adjusted. When the overload or short-circuit situation happens, the device clamps the current at preset current limit level.
A lower current limit lowers fault energy and current during a load failure event such as a short-circuit or a partial load failure. By lowering fault energy and current, the overall system improves through:
Resistor Value (kΩ)(1) |
Typical ILIM Threshold (A) |
---|---|
13.3 |
0.25 |
17.8 |
0.4 |
23.7 |
0.56 |
31.6 |
0.72 |
44.2 |
1 |
59 |
1.25 |
78.7 |
1.6 |
110 |
1.9 |
Resistor Value (kΩ)(1) |
Typical ILIM Threshold (A) |
---|---|
13.3 |
0.29 |
17.8 |
0.48 |
23.7 |
0.67 |
31.6 |
0.86 |
44.2 |
1.15 |
59 |
1.52 |
78.7 |
1.9 |
110 |
2.26 |