ZHCSP88A December 2022 – September 2023 TPS25762-Q1
PRODUCTION DATA
Table 10-1 lists recommended inductor values based on desired switching frequency, fSW. The following equations were used to derive the values in the Buck Calculation and Boost Calculation results tables below.
where
Buck Mode
where
where
Boost Mode
where
where
Buck Operation
Table 10-6 provides the tabulated ΔIL_BUCK(MAX) and ISW_BUCK(MAX) for the conditions below.
fSW (kHz) |
IOUT (A) |
ΔIL_BUCK(MAX) (A) |
ISW_BUCK(MAX) (A) |
---|---|---|---|
300 | 3.00 | 2.87 | 4.44 |
400 | 3.00 | 2.15 | 4.08 |
450 | 3.00 | 1.91 | 3.96 |
300 | 3.00 | 2.01 | 4.01 |
400 | 3.00 | 1.51 | 3.76 |
450 | 3.00 | 1.34 | 3.67 |
Boost Operation
Table 10-7 provides the tabulated ΔIL_BOOST(MAX), ISW_BOOST(MAX), suggested GUI IPEAK(BOOST) (MIN) settings for the maximum output power conditions shown below.
If ISW_BOOST(MAX) > IPEAK(BOOST) (MIN) → VBUS dropout likely.
If ISW_BOOST(MAX) < IPEAK(BOOST) (MIN) → VBUS regulates normally.
To be noted, the calculation here uses 21V 3 A instead of 20 V 3.25A because 21 V 3A has bigger inductor peak current.
fSW (kHz) |
VIN(MIN) (V) |
DBOOST(MAX) | ΔIL_BOOST(MAX) (A) |
ISW_BOOST(MAX) (A) |
GUI (1) IPEAK(BOOST) (A) |
---|---|---|---|---|---|
300 | 5.5 | 0.751 | 2.93 | 13.51 | 12.3 |
6 | 0.729 | 3.10 | 12.62 | 12.3 | |
6.5 | 0.706 | 3.25 | 11.83 | 12.3 | |
7 | 0.683 | 3.39 | 11.16 | 12.3 | |
7.5 | 0.661 | 3.52 | 10.61 | 10.8 | |
8 | 0.638 | 3.62 | 10.10 | 10.8 | |
8.5 | 0.615 | 3.71 | 9.65 | 10.8 | |
9 | 0.593 | 3.79 | 9.27 | 9.3 | |
400 | 5.5 | 0.751 | 2.20 | 13.15 | 12.3 |
6 | 0.729 | 2.33 | 12.24 | 12.3 | |
6.5 | 0.706 | 2.44 | 11.42 | 12.3 | |
7 | 0.683 | 2.54 | 10.73 | 10.8 | |
7.5 | 0.661 | 2.64 | 10.17 | 10.8 | |
8 | 0.638 | 2.71 | 9.64 | 10.8 | |
8.5 | 0.615 | 2.78 | 9.18 | 9.3 | |
9 | 0.593 | 2.84 | 8.79 | 9.3 | |
450 | 5.5 | 0.751 | 1.95 | 13.02 | 12.3 |
6 | 0.729 | 2.07 | 12.11 | 12.3 | |
6.5 | 0.706 | 2.17 | 11.29 | 12.3 | |
7 | 0.683 | 2.26 | 10.59 | 10.8 | |
7.5 | 0.661 | 2.34 | 10.02 | 10.8 | |
8 | 0.638 | 2.41 | 9.49 | 9.3 | |
8.5 | 0.615 | 2.47 | 9.03 | 9.3 | |
9 | 0.593 | 2.51 | 8.63 | 9.3 |