ZHCS127D March 2011 – March 2015 TPS24720
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Active-high enable input. Logic input. Connects to resistor divider. |
ENSD | 16 | I | Pull low to put device into low-current standby mode. Logic input. |
FFLTb | 9 | O | Active-low, open-drain FET fault indicator. Indicates shorted MOSFET when output is off. |
FLTb | 13 | O | Active-low, open-drain output indicates overload fault timer has turned MOSFET off. |
GATE | 10 | O | Gate driver output for external MOSFET |
GND | 4 | – | Ground |
IMON | 6 | O | Analog load current limit program point. Connect RIMON to ground. |
LATCH | 14 | I | Latch or retry mode select input. Latch when floating or connected to a logic-level voltage; retry when connected to GND. |
OUT | 8 | I | Output voltage sensor for monitoring MOSFET power. |
OV | 5 | I | Overvoltage comparator input. Connects to resistor divider. GATE is pulled low when OV exceeds the threshold. |
PGb | 15 | O | Active-low, open-drain power-good indicator. Status is determined by the voltage across the MOSFET. |
PROG | 2 | I | Power-limiting programming pin. A resistor from this pin to GND sets the maximum power dissipation for the FET. |
SENSE | 11 | I | Current-sensing input for resistor shunt from VCC to SENSE. |
SET | 7 | I | Current-limit programming set pin. A resistor is connected from this pin to VCC. |
TIMER | 3 | I/O | A capacitor connected from this pin to GND provides a fault timing function. |
VCC | 12 | I | Input-voltage sense and power supply |
Thermal pad | — | — | Tied to GND |