ZHCSCE7I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 04h with 1 Data Byte, Read Only
Command = 05h with 1 Data Byte, Clear on Read
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | CLSC4 | CLSC3 | CLSC2 | CLSC1 | DETC4 | DETC3 | DETC2 | DETC1 |
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Active high, each bit corresponds to a particular event that occurred.
Each bit CLSCn, DETCn represents an individual port.
A read at each location (04h or 05h) returns the same register data with the exception that the Clear-on-Read command clears all bits of the register. These bits are cleared when port n is turned off.
If this register is causing the INT pin to be activated, this Clear-on-Read command releases the INT pin.
Any active bit will have an impact on the Interrupt Register as indicated in the Interrupt Register description.
Bit Descriptions
CLSC4-CLSC1: Indicates that at least one classification cycle occurred.
1 = At least one classification cycle occurred.
0 = No classification cycle occurred.
DETC4-DETC1: Indicates that at least one detection cycle occurred.
1 = At least one detection cycle occurred.
0 = No detection cycle occurred.