ZHCSGZ0B October 2017 – November 2017 TPS23525
PRODUCTION DATA.
The VCC is used as internal supply rail and is a shunt regulator. To ensure stability of internal loop a minimum of 0.1 µF is required for CVCC. To ensure reasonable power on time it is recommended to keep CVCC below 1 µF. RVCC should be sized in such a way to ensure that sufficient current is supplied to the IC at minimum operating voltage corresponding to the falling UV threshold. To allow for some margin it is recommended that the current through RVCC is at least 1.2x of IQ,MAX when RTN = Falling UV threshold and VCC = 10 V (minimum recommended operating voltage on VCC). For this example RVCC of 16.2 kΩ was used.