ZHCSDJ0A February 2015 – March 2015 TPS22958
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 4 | VIN | I | Switch input. Bypass this input with a ceramic capacitor to GND. These pins should be tied together as shown in Layout Information. |
2 | ON | I | Active-high switch control input. Do not leave floating. |
3 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 to 5.5 V. See VIN and VBIAS Voltage Range. |
5, 8 | VOUT | O | Switch output |
6 | GND | — | Ground |
7 | CT | O | Switch slew rate control. Can be left floating. |
— | Thermal Pad(1) | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See Layout Guidelines for layout guidelines. |