ZHCSDJ0A February 2015 – March 2015 TPS22958
PRODUCTION DATA.
DEVICE | RON AT VIN = VBIAS = 5V |
RISE TIME | QUICK OUTPUT DISCHARGE | MAX OUTPUT CURRENT | ENABLE |
---|---|---|---|---|---|
TPS22958DGK | 14 mΩ | Adjustable | Yes | 4 A | Active High |
TPS22958DGN | Adjustable | Yes | 6 A | ||
TPS22958NDGK | Adjustable | No | 4 A | ||
TPS22958NDGN | Adjustable | No | 6 A |