ZHCSB59E April 2011 – December 2015 TPS22924B , TPS22924C
PRODUCTION DATA.
TA | PACKAGE (1) | ORDERABLE PART NUMBER | TOP-SIDE MARKING (2) | BACKSIDE COATING (3) | RISE TIME AT VIN = 3.3V (TYP.) |
---|---|---|---|---|---|
–40°C to 85°C | YZ (0.4mm height) | TPS22924BYZR | _ _ _ 5N _ | No | 96µs |
–40°C to 85°C | YZP (0.5mm height) | TPS22924BYZPRB | _ _ _ 5N _ | Yes | 96µs |
–40°C to 85°C | YZZ (0.35mm height) | TPS22924BYZZR | _ _ _ 7A _ | No | 96µs |
–40°C to 85°C | YZP (0.5mm height) | TPS22924CYZPR | _ _ _ 5L _ | No | 800µs |
–40°C to 85°C | YZP (0.4mm height) | TPS22924CYZPRB | _ _ _ 5L _ | Yes | 800µs |