ZHCSEG1 December 2015 TPIC2030
PRODUCTION DATA.
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | PGND_1 | PS | GND terminal |
2 | PGND_SW | PS | GND terminal for DC-DC converters |
3 | REGOUT | O | DC-DC converter switching output. Possible GPOUT pin in disable DC-DC |
4 | P5V_SW | PS | Power supply terminal for DC-DC converters |
5 | REGFB | I | Feedback input terminal for DC-DC converter |
6 | SIOV | PS | Power supply terminal for serial port typical 3.3 V |
7 | SWR_VSEL1 | I | Setting DC-DC converter output voltage |
8 | SWR_VSEL2 | I | Setting DC-DC converter output voltage setting |
9 | SSZ | I | SIO slave select low active input terminal |
10 | SCLK | I | SIO serial clock input terminal |
11 | SIMO | I | SIO slave input master output terminal |
12 | SOMI | O | SIO slave output master input terminal |
13 | XMUTE | I | XMUTE input terminal to disable driver output |
14 | XFG | O | Motor speed signal output |
15 | XRESET | O | Power on reset output. Internally pulled up to SIOV |
16 | GPOUT | O | General-purpose output (test monitor) |
17 | CP1 | MISC | Capacitance connection for charge pump |
18 | CP2 | MISC | Capacitance connection for charge pump |
19 | CP3 | MISC | Capacitance connection for charge pump |
20 | AGND | PS | Ground terminal for internal logic |
21 | CV3P3A | MISC | Capacitance terminal for internal 3.3-V regulator |
22 | P5V_2 | PS | Power supply terminal |
23 | PGND_2 | PS | GND terminal |
24 | TLT+ | O | Tilt positive output terminal |
25 | TLT– | O | Tilt negative output terminal |
26 | FCS+ | O | Focus positive output terminal |
27 | FCS– | O | Focus negative output terminal |
28 | TRK+ | O | Tracking positive output terminal |
29 | TRK– | O | Tracking negative output terminal |
30 | PGND_SPM | PS | GND terminal for spindle driver |
31 | V | O | V phase output terminal for spindle motor |
32 | U | O | U phase output terminal for spindle motor |
33 | W | O | W phase output terminal for spindle motor |
34 | P5V_SPM | PS | Power supply terminal for Spindle driver |
35 | P5V_1 | PS | Power supply terminal |
36 | MCOM | I | Motor center tap connection |
37 | CSWO | O | Power switch output for 5V OEIC in OPU |
38 | LEDO | O | LED output terminal |
39 | SLED1+ | O | Sled1 positive output terminal |
40 | SLED1– | O | Sled1 negative output terminal |
41 | SLED2+ | O | Sled2 positive output terminal |
42 | SLED2– | O | Sled2 negative output terminal |
43 | LOAD+ | O | Load positive output terminal |
44 | LOAD– | O | Load negative output terminal |