ZHCSD47E December 2014 – October 2022 TPD2E2U06-Q1
PRODUCTION DATA
This device is qualified to AEC-Q101 standards. It passes HBM H3B (±8 kV) and CDM C5 (±1 kV) ESD ratings and is qualified to operate from –40°C to +125°C.