ZHCSUX9 February 2024 TMUXHS4446
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
fSCL | Clock frequency on SCL pin | 400 | kHz | |||
tCH | Clock HIGH time on SCL pin | 0.6 | µs | |||
tCL | Clock LOW time on SCL pin | 1.3 | µs | |||
tSETSTA | Start or repeated start condition setup time | 0.6 | µs | |||
tHSTA | Start or repeated start condition hold time | 0.6 | µs | |||
tSETDAT | Data setup time | 100 | ns | |||
tHDAT | Data hold time | 0 | 0.9 | µs | ||
tr | Input rise time | 20 + 0.1 Cb (1) | 300 | ns | ||
tf | Input fall time | 20 + 0.1 Cb (1) | 300 | ns | ||
tSETSTO | Stop condition setup time | 0.6 | us | |||
tSP | Pulse width of spikes which must be suppressed by the input filter | 50 | ns | |||
tVD-DAT | Data valid time | 0.9 | µs | |||
tVD-ACK | Data valid acknowledge time | 0.9 | µs |