ZHCSUX9 February 2024 TMUXHS4446
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3.0 | 3.3 | 3.6 | V | |
VCC-RAMP | Supply voltage ramp time | 0.1 | 100 | ms | ||
(1)DRHS | Data rate, high speed datapaths (Cx to DPx/SSx) | Differential AC coupled interfaces | 10 | Gbps | ||
(1)DRSBU | Data rate, SBU/AUX paths | Differential or single ended signals | 1 | Gbps | ||
VIH-GPIO | Input high voltage on GPIO pins | A[1:0], MODE[1:0], CONF[2:0] pins | 0.75 * VCC | V | ||
VIL-GPIO | Input low voltage on GPIO pins | A[1:0], MODE[1:0], CONF[2:0] pins | 0.4 | V | ||
VIH-I2C | Input high voltage on I2C pins | SDA, SCL pins; 3.3V I2C mode | 0.75 * VCC | V | ||
SDA, SCL pins; 1.8V I2C mode | 1.3 | V | ||||
VIL-I2C | Input low voltage on I2C pins | SDA, SCL pins; 3.3V I2C mode | 0.25 * VCC | V | ||
SDA, SCL pins; 1.8V I2C mode | 0.5 | V | ||||
VIO-LS | I/O voltage on low speed pins | SBUx and AUX[+/-] pins | –0.45 | VCC | V | |
IHS-SW | Current through high speed switch | Cx[p or n] to DPx/SSx[p or n] | 12 | mA | ||
VDIFF-HS | High-speed signal pins differential voltage | 0 | 1.8 | Vpp | ||
VCM | High speed signal pins common mode voltage | 0 | 1.8 | V | ||
TA | Operating free-air/ambient temperature | –40 | 105 | °C |