ZHCSSN8 july 2023 TMUXHS221LV
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BW | –3-dB bandwidth | Relative to DC | 3.3 | GHz | ||
IL | Differential insertion loss | ƒ = 10 MHz | -0.3 | dB | ||
ƒ = 240 MHz | -0.4 | |||||
RL | Differential return loss | ƒ = 10 MHz | -32 | dB | ||
ƒ = 240 MHz | -22 | |||||
OIRR | Differential OFF isolation (D to DA/DB) | ƒ = 10 MHz | -60 | dB | ||
ƒ = 240 MHz | -32 | |||||
XT | Single-Ended cross-talk (in between D+ and D- or DA+ and DA- or DB+ and DB-) | ƒ = 10 MHz | -60 | dB | ||
ƒ = 240 MHz | -41 | dB | ||||
XT_diff | Differential cross-talk (DA to DB or DB to DA) | ƒ = 10 MHz | -64 | dB | ||
ƒ = 240 MHz | -32 | dB |