ZHCSSN8 july 2023 TMUXHS221LV
PRODUCTION DATA
Figure 6-7 and Figure 6-8 show a side-by-side comparison of 480Mbps USB 2.0 HS signals through calibration traces (without the device) and a typical TMUXHS221LV channel. The attenuation of the vertical and horizontal eye opening through the device is minimal. Also, the mux device adds a negligible amount of jitter to the signals.