SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
PARAMETER | STANDARD MODE | FAST MODE | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tc(I2CCLK) | Cycle time, Internal Module clock for I2C, prescaled from VCLK | 75.2 | 149 | 75.2 | 149 | ns |
f(SCL) | SCL Clock frequency | 0 | 100 | 0 | 400 | kHz |
tc(SCL) | Cycle time, SCL | 10 | 2.5 | µs | ||
tsu(SCLH-SDAL) | Setup time, SCL high before SDA low (for a repeated START condition) | 4.7 | 0.6 | µs | ||
th(SCLL-SDAL) | Hold time, SCL low after SDA low (for a repeated START condition) | 4 | 0.6 | µs | ||
tw(SCLL) | Pulse duration, SCL low | 4.7 | 1.3 | µs | ||
tw(SCLH) | Pulse duration, SCL high | 4 | 0.6 | µs | ||
tsu(SDA-SCLH) | Setup time, SDA valid before SCL high | 250 | 100 | ns | ||
th(SDA-SCLL) | Hold time, SDA valid after SCL low (for I2C bus devices) | 0 | 3.45(2) | 0 | 0.9 | µs |
tw(SDAH) | Pulse duration, SDA high between STOP and START conditions | 4.7 | 1.3 | µs | ||
tsu(SCLH-SDAH) | Setup time, SCL high before SDA high (for STOP condition) | 4.0 | 0.6 | µs | ||
tw(SP) | Pulse duration, spike (must be suppressed) | 0 | 50 | ns | ||
Cb(3) | Capacitive load for each bus line | 400 | 400 | pF |
NOTE